(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Undercut Gauge

Undercut Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,582₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
For depth measurement in undercut of weld overlay.

 
Part Number
58695
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,581.65

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Accuracy ±0.05 mm (1.0 mm or less) Main Body Size(mm) 115×58×18 Mass(g) 86
Material Stainless steel, brass, steel

Please check the type/dimensions/specifications of the part 58695 in the Undercut Gauge series.

X
whatsapp-qr whatsapp-icon