- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Oil Resistant Gloves Super Long Type
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Palm circumference |
|
₹ 1,198.53
|
5 Piece(s)
|
|
6 Day(s) or more
|
M |
22.0cm |
|
₹ 1,207.42
|
3 Piece(s)
|
|
6 Day(s) or more
|
L |
23.5cm |
Basic Specifications
-
- Material
- Resin part: PVC (vinyl chloride resin); Fiber part: polyester, cotton, etc.
-
- Part number
- No. 695
-
- Overall length (mm)
- 650
-
- Details
- Antibacterial deodorization processing
Product Description
[Features]
・ The hem has a rubber band to prevent slipping.
・ As it is coated with a special resin, it exhibits a high anti-slip effect.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Palm circumference |
|
₹ 1,198.53
|
5 Piece(s)
|
|
6 Day(s) or more
|
M |
22.0cm |
|
₹ 1,207.42
|
3 Piece(s)
|
|
6 Day(s) or more
|
L |
23.5cm |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy