(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Testo 0560 Series

Testo 0560 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,049₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Displays measurement data wirelessly on your smartphone or tablet using Bluetooth.
·In addition to the current measured values, it can also display trends graphs, forms, etc., graphically and logs.

 
Part Number
3-7221-04
3-7221-05
3-7221-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Part number Size (mm) Product detail type External dimensions Battery type Differential pressure NTC accuracy NTC resolution NTC measurement range Vane type anemometer measuring range Vane type wind speed accuracy Vane type wind speed resolution Wind speed measurement range Wind speed accuracy Wind speed resolution Power Supply

₹ 15,618.13

1 Piece(s) 8 Day(s) or more Hot wire type anemometer--Hot Wire Type Anemometer Smart Probe, testo 405i200×30×41mmAAA Batteries × 3-±0.5℃0.1℃-20 to +60℃---0 to 30 m/s± (0.1 m/s + 5% of measured value) (0 to 2 m/s), ± (0.3 m/s + 5% of measured value) (2 to 15 m/s)0.01 m/s-

₹ 13,049.18

1 Piece(s) 8 Day(s) or more Vane anemometer--Vane Anemometer Smart Probe, Testo 410i154×43×21mmAAA Batteries × 3-±0.5℃0.1℃-20 to +60℃0.4 to 30 m/s± (0.2 m/s + 2% of measured value) (0.4 to 20 m/s)0.1 m/s----

₹ 14,762.25

1 Piece(s) 16 Day(s) or more Differential pressure510i148×36×23Differential pressure 148 × 36 × 23 mm--Measuring range: -150 to +150 hPa; ± 0.05 hPa (0 to +1 hPa); accuracy (+1 digit): ± (0.2 hPa + 1.5% rdg) (1 to 150 hPa)---------AAA dry cell batteries × 3 pcs. (included for testing)

Loading...

  1. 1