- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Steel Platform Truck SHT Series
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Part Number |
Size (mm) |
Weight (kg) |
Material |
|
₹ 4,831.37
|
2 Piece(s)
|
|
5 Day(s) or more
|
SHT150 |
725×470×820 |
8.2 |
Main body: steel (baked coating paint plating); carrier mat: PVC (PVC resin); casters: PU (Polyurethane) |
|
₹ 17,647.06
|
1 Piece(s)
|
|
6 Day(s) or more
|
SHTW150 |
725×470×785 |
9.5 |
Main body / steel (baked coating paint plating), carrier mat / PVC (PVC resin), casters / TPR |
Basic Specifications
-
- Caster
- ⌀100 mm (Front wheel: swivel; rear wheel: fixed)
-
- Load Capacity (kg)
- 150
Product Description
Standard specifications / product classification: Press platform truck
Caster: ⌀100 mm (Front wheel: swivel, rear wheel: fixed)
Load capacity (kg): 150
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Part Number |
Size (mm) |
Weight (kg) |
Material |
|
₹ 4,831.37
|
2 Piece(s)
|
|
5 Day(s) or more
|
SHT150 |
725×470×820 |
8.2 |
Main body: steel (baked coating paint plating); carrier mat: PVC (PVC resin); casters: PU (Polyurethane) |
|
₹ 17,647.06
|
1 Piece(s)
|
|
6 Day(s) or more
|
SHTW150 |
725×470×785 |
9.5 |
Main body / steel (baked coating paint plating), carrier mat / PVC (PVC resin), casters / TPR |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy