(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro Angle Sander, AXEL, MS Series

Micro Angle Sander, AXEL, MS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      38,362₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

·Cutting using a cup abrasive stone, aluminum cutting and polishing using a cup rabin are possible.

Part Number
3-5977-01
3-5977-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize (mm) Part Number

₹ 38,361.72

1 Piece(s) 24 Day(s) or more 124×18MS-90

₹ 38,361.72

1 Piece(s) 15 Day(s) or more 131×18MS-120
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize (mm) Part Number

Loading...

  1. 1

Basic Information

Accessories Cup abrasive stone (#60, ø30) × 1 pc., cup rabin (#80, ø30) × 1 pc., disc holder (ø30) × 1 pc., paper disc (#60, #80, #120, #180, #320) × 3 pcs. each, pin wrench × 1 pc. Weight (g) 140 Head 90°·120°
Rotational Speed 25,000 min^-1 Air Consumption Amount 0.2 m3/min Exhaust system Rear
Air pressure 0.4 to 0.6 Mpa Air connection port diameter 2 minutes (1/4 inches) Chucking (pt) M7×0.75
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list