(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Powerful Air Grinder for Work, AXEL 140 × 40 mm, 22,000 min-1

Powerful Air Grinder for Work, AXEL 140 × 40 mm, 22,000 min-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,546₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The air coupler can be directly connected to the main unit with front air exhausting.
[Product Specifications]
・ Part number: PWG-2590
・ Size (mm): 140 × 40
・ Weight (g): 600
・ Rotational speed: 22,000 min-1
・ Exhaust system: front
・ Air pressure: 0.4 to 0.65 MPa
・ Air consumption amount: 0.3 m3/min
・ Collet: 6 mm
・ Air connection port size: 6.06 mm (1/4 inch)

 
Part Number
3-5521-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,546.21

1 Piece(s) 24 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon