- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
AS ONE Corporation Stainless Steel Heavy Cart 2 Tiers
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight (kg) |
Total Load Capacity |
Spacing Between Shelves |
Product Detail Type |
|
₹ 46,117.65
|
1 Piece(s)
|
|
8 Day(s) or more
|
17 |
Approx. 100 kg |
620mm |
Large 2 tiers with frame |
|
₹ 47,326.80
|
1 Piece(s)
|
|
8 Day(s) or more
|
21 |
Approx. 150 kg |
300mm |
Large 3 tiers with frame |
Basic Specifications
-
- Details
- Assembly type
-
- Size (mm)
- 830×510×809
-
- Load Capacity
- 50 kg/tier
-
- Shelf Board Mounting Increment
- 50mm
-
- Effective Working Dimensions
- 750×500mm
-
- Material
- Stainless steel (SUS 430)
-
- Caster
- ⌀75 mm (With diagonal stopper)
Product Description
[Features]
·It has excellent chemical resistance, rust prevention properties, and durability.
·The top plate and shelf board have a fall prevention frame.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight (kg) |
Total Load Capacity |
Spacing Between Shelves |
Product Detail Type |
|
₹ 46,117.65
|
1 Piece(s)
|
|
8 Day(s) or more
|
17 |
Approx. 100 kg |
620mm |
Large 2 tiers with frame |
|
₹ 47,326.80
|
1 Piece(s)
|
|
8 Day(s) or more
|
21 |
Approx. 150 kg |
300mm |
Large 3 tiers with frame |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy