Fridge Indicator 12LF 90mm x 10mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Size: 90mm x 10mm
・Quantity: 1 case (10 sheets)
・Temperature range: 1 - 2 - 3 - 4 - 5 - 6 - 7 - 8 - 9 - 10 - 11 - 12℃

【Product Specifications】
・Size: 90mm x 10mm
・Quantity: 1 case (10 sheets)
・Temperature range: 1 - 2 - 3 - 4 - 5 - 6 - 7 - 8 - 9 - 10 - 11 - 12℃