(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cold Chain Monitor CCM 96mm x 40mm

Cold Chain Monitor CCM 96mm x 40mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,304₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Size: 96mm x 40mm
・Quantity: 1 case (10 sheets)
・Temperature range: 2 - 8℃

 
Part Number
61-3816-59
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,303.98

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon