(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Ondolabel 310-50 30mm x 15mm

Ondolabel 310-50 30mm x 15mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,022₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Size: 30mm x 15mm
・Quantity: 1 case (10 sheets)
・Temperature range: 50 - 60 - 70℃

 
Part Number
61-3816-51
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity

₹ 3,021.93

1 Piece(s) 15 Day(s) or more 1 box (10 pcs.)

Loading...

  1. 1

Basic Information

Manufacturer Model Number 310-50 Size 30 mm × 15 mm Accuracy ±1% (Less than 100°C ±1°C)
Product detail type 30 mm × 15 mm Display 3-point display Temperature combination (℃) 50-60-70°C
Quantity 1 box (10 pcs.)