(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Temperature Label 310

Temperature Label 310
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,022₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Size: 30mm x 15mm
・Quantity: 1 case (10 sheets)
・Temperature range: 40 - 50 - 60℃

 
Part Number
61-3816-51
61-3816-52
61-3816-53
61-3816-54
61-3816-55
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Temperature combination (℃) Quantity

₹ 3,021.93

1 Piece(s) 15 Day(s) or more 310-5050-60-70°C1 box (10 pcs.)

₹ 3,021.93

1 Piece(s) 15 Day(s) or more 310-6060-70-80°C1 box (10 pcs.)

₹ 3,021.93

1 Piece(s) 8 Day(s) or more 310-7070-80-90°C1 box (10 pcs.)

₹ 3,021.93

1 Piece(s) 15 Day(s) or more 310-8080-90-100°C1 box (10 pcs.)

₹ 3,021.93

1 Piece(s) 15 Day(s) or more 310-9090-100-110°C1 box (10 pcs.)

Loading...

  1. 1

Basic Information

Size 30 mm × 15 mm Accuracy ±1% (Less than 100°C ±1°C) Product detail type 30 mm × 15 mm
Display 3-point display Quantity 1 box (10 pcs.)