(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Heat-Label CR-J 43mm x 16mm

Heat-Label CR-J 43mm x 16mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,504₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Size: 43mm x 16mm
・Quantity: 1 case (10 sheets)
・Temperature range: 232 - 249 - 260 - 272 - 283℃

 
Part Number
61-3816-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity

₹ 2,504.44

1 Piece(s) 8 Day(s) or more 1 box (10 pcs.)

Loading...

  1. 1

Basic Information

Product Type Heat Sensor Temperature Measuring Range(°C) 232 to 283 Temperature minimal display(°C) 232
Primary Color White Color after discoloration Black Size(mm) 43×16
Manufacturer Model Number CR-J JAN Code 4573454431066 Display 5-point display
Temperature range 232-249-260-272-283°C Discoloration accuracy ±1% (Less than 100°C ±1°C) Quantity 1 box (10 pcs.)