Loading...

Vacuum Temp Plate 101-8V

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Size: 38mm x 10mm
    ・Quantity: 1 case (10 sheets)
    ・Temperature range: 43 - 48 - 54 - 60 - 65 - 71 - 76 - 82℃