(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Waterproof Flouride Processed Sensor

Waterproof Flouride Processed Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,942₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Temperature measuring element: Platinum resistance thermometer PT1000Ω
・Class: A class
・Measurement range: -100 to +260℃
・Temperature sensing element: Round tip type φ4.6 x 200mm
・Cord approx 1m

 
Part Number
61-3734-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,942.02

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number 210082/SN-3400-06 Class A Class Product detail type Chemical resistance sensor SN-3400-06
Sensor cord length Approx. 1 m Temperature sensor part Round tip ⌀4.6 × 200 mm Temperature measuring element Platinum resistor PT1000Ω
Measurement Range -100 to +260°C