Loading...

Testo735-2 Professional Class Thermometer

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Measurement range: Pt100 sensor/-200 to +800℃, Pt100 sensor (high-precision digital probe)/-40 to to +300℃, K thermocouple sensor/-200 to +1,370℃, T thermocouple sensor/-200 to +400℃
    ・Resolution: Pt100 sensor/0.05℃, Pt100 sensor (high-precision digital probe)/0.001℃ <-40 to +199.999℃> 0.01℃ , K/T thermocouple sensor/0.1℃
    ・Accuracy +/- 1 digit: Pt100 sensor/+/- 0.2℃ <-100 - 199.9℃> +/- 0.2℃ of measurement value , Pt100 sensor (high-precision digital probe)/+/- 0.05℃ <+0.01 to +100℃> +/- (0.05℃ + 0.05% of measurement value) , K/T thermocouple sensor +/- 0.3℃ <-60 to +60℃> +/- (0.2℃ + 0.3% of measurement value)
    ・Battery type: AA dry cell x 3
    ・Housing: Pt100 sensor/ABS resin, Pt100 sensor (high-precision digital probe)/TPE, K/T thermocouple sensor/metal
    ・Battery life: Pt100 sensor/approx 250 hours, Pt100 sensor (high-precision digital probe)/approx 60 hours, K/T thermocouple probe/approx 300 hours
    ・Outer dimensions: 220 x 74 x 46mm
    ・Mass: 428g
    ・Measurement frequency: 2 times/seconds
    ・Protection grade: IP65