(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision digital standard thermometer sensor S810PT series

Precision digital standard thermometer sensor S810PT series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,118₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sensors for precision digital standard thermometers, each made of SUS30 (temperature sensitive part), phenolic resin (grip), and fluoropolymer resin coating (lead).

 
Part Number
3-5914-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 14,118.44

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications General purpose sensor Manufacturer Model Number S810PT-10 Size Sensing part/⌀3.2 × 150 mm, Grip/⌀15 × 100 mm, Cord/approx. 1.0 m
Accuracy ± (0.15°C +0.002|t|)°C *Please add indicator accuracy for total accuracy Product detail type General purpose sensor Code number 8012-10
Waterproof IP7 compliant Measurement Range -100 to +200°C Material Temperature sensing part/SUS30, grip/phenol resin, lead/fluororesin coating
X
whatsapp-qr whatsapp-icon