Loading...

Jam Bottle (Short Type) 200mL

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: Type 5
    ・Capacity (mL): 200
    ・Mouth inner diameter x body diameter x total height (mm): φ53 x φ67 x 75
    ・Material: Body/soda lime glass, Cap/tin
    ・With cap

    Jam Bottle (Short Type) 200mL | AS ONE | MISUMI India