Stabilized DC Power Supply 30V-3A DPS-3005

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: DPS-3005
・Output Voltage Range: 0 - 30V
・Input current range: 0 - 5A
・Cooling method: Forced air cooling system
・Display section resolution: 0.1V
・Display section resolution: 0.01A
・Display section accuracy: ± (1%+5dgts)
・Display section accuracy: ± (2%+5dgts)
・Input Voltage Range: AC100V±10% 50/60Hz
・Size: 70 x 220 x 160mm
・Weight: Approx 1.35kg
・Accessories: AC power code, output code, spare fuse