Organizing Basket A4 264 x 353 x 81mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: A4
・External dimensions (mm): 264 x 353 x 81
・Inner dimension (mm): 239 x 317 x 78
・Material: PP (Polypropylene)

【Product Specifications】
・Model number: A4
・External dimensions (mm): 264 x 353 x 81
・Inner dimension (mm): 239 x 317 x 78
・Material: PP (Polypropylene)