Loading...

Conductive Table Mat EA997RB-24

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Full length-10m
・Thickness-2mm
・Surface resistance-(Front): 104 to 106Ω, (Back): 104 to 106Ω
・Material-Synthetic rubber(with conductive carbon)
・Electrostatic cannot be eliminated just by the mat. Use this product with a wrist strap and agrounding cord.
・Width…1.0m

Conductive Table Mat EA997RB-24 | ESCO | MISUMI India