(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adhesive Tape (Aluminum Glass Cloth)

Adhesive Tape (Aluminum Glass Cloth)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,370.18 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Thickness
    0.18 mm (including glue)
  • Adhesive
    Acrylic type
  • Product detail type
    Adhesive Tape (Aluminum Glass Cloth)
  • Base material
    Aluminum foil
  • Tape thickness(mm)
    0.18
  • Base material details
    Glass cloth + aluminum foil

Product Description

【Product Specifications】
・For sealing of air conditioning duct For fixation and sealing of heat insulating mould and glass woolClose-fitting for rough surface and curved surface
・Thickness-0.18mm (Inc-glue)
・Width…50mm
・Length…30m

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list