(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Lift EA901A-34

Electric Lift EA901A-34

You can add up to 6 items to the comparison list.

Loading...

Product Description

【Product Specifications】
・Power supply-110VAC, 8A
・Dual operation by electric and manual power and with remote controller
・Max. load-82.5kg (55kg for use of -52 and lifting by 3.5m.)
・Motor-700W
・Top plate dim.-435 x 745mm
・Leg extensible--27: inextensible, -34and -52: extensible
・Lifting range…3.4m
・Lowest height…0.95m
・Weight…21.5kg

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list