Loading...

Duct Fan [Noise Reduction Type] EA897K-7A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Cord length-2.0m
    ・Fan dia.--6A: 200mm, -7A: 250mm, -8A: 288mm
    ・Weight--6A: 8.7kg, -7A: 10.5kg, -8A: 14.5kg
    ・Adaptable duct dim.--6A: dia. 230mm, -7A: dia. 280mm, -8A: dia. 320mm
    ・Thermal protector is built in.
    ・Power supply…Singlephase 100V, 200W
    ・Air-flow (50/60Hz)…28/34m3/min

    Duct Fan [Noise Reduction Type] EA897K-7A | ESCO | MISUMI India