(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Duct Fan EA897K-13A

Duct Fan EA897K-13A

You can add up to 6 items to the comparison list.

Loading...

Product Description

【Product Specifications】
・Material-Body: steel plate,Fan: FRP
・Cord length-2m
・Adaptable duct dim.--11A: 230mm, -12A: 280mm, -13A: 320mm
・Fan dia.: -11A: 200mm, -12A: 250mm, -13A: 288mm
・Weight: -11A: 8kg, -12A: 9kg, -13A: 12.6kg
・Power supply…100VAC, 550W
・Airflow rate (50/60Hz)…50/58m3/min

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list