Loading...

Duct Fan EA897K-12A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Material-Body: steel plate,Fan: FRP
    ・Cord length-2m
    ・Adaptable duct dim.--11A: 230mm, -12A: 280mm, -13A: 320mm
    ・Fan dia.: -11A: 200mm, -12A: 250mm, -13A: 288mm
    ・Weight: -11A: 8kg, -12A: 9kg, -13A: 12.6kg
    ・Power supply…100VAC, 350W
    ・Airflow rate (50/60Hz)…35/40m3/min

    Duct Fan EA897K-12A | ESCO | MISUMI India