(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Industrial Exhaust Fan [40cm] EA897E-40B

Industrial Exhaust Fan [40cm] EA897E-40B

You can add up to 6 items to the comparison list.

Loading...

Product Description

【Product Specifications】
・Power source-100VAC (50/60Hz)
・Blade dia.-400mm
・Rated output-150W
・Max. airflow (50/60Hz)-49/55m3/min
・Noise (50/60Hz)-53.5/56.5dB
・Dim.-520 x 520 x 245(T)mm
・Weight: -40A: 9.5kg, -40B: 10kg
・Specification…Three speed type (HI, MID, LO)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list