Loading...

Industrial Exhaust Fan [30cm] EA897E-30A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power source-100VAC (50/60Hz)
    ・Blade dia.-300mm
    ・Rated output-60W
    ・Max. airflow (50/60Hz)-25/28m3/min
    ・Noise (50/60Hz)-46/48.5dB
    ・Dim.-418 x 418 x 218(T)mm
    ・Weight: -30A: 8.0kg, -30B: 8.5kg
    ・Specification…Single speed type

    Industrial Exhaust Fan [30cm] EA897E-30A | ESCO | MISUMI India