Loading...

Industrial Exhaust Fan [25cm] EA897E-25A

Brand :
ESCO

Caution

    Product Description



    【Product Specifications】
    ・Power source-100VAC(50/60Hz)
    ・Blade dia.-250mm
    ・Rated output-30W
    ・Max. airflow (50/60Hz)-18/21m3/min
    ・Noise (50/60Hz)-44/46.5dB
    ・Dim.-350 x 350 x 232(T)mm
    ・Weight: -25A: 4.7kg, -25B: 5kg
    ・Specification…Single speed type

    Industrial Exhaust Fan [25cm] EA897E-25A | ESCO | MISUMI India