Loading...

Factory Fan (Hanging Type) EA897AF-21

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Fan dia.-450mm
    ・Swing angle-87 degrees
    ・Max airflow (50/60Hz)-215/245m3/min.
    ・Power consumption (50/60Hz)-120/180W
    ・Variable speed
    ・Dim.-515 x 315 x 580mm
    ・Weight-9.3kg
    ・Power source…100V
    ・Cord…11.8m (with earth terminal)