Loading...

Clip Board Rack EA661CD-100

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Material-Steel
    ・Dim.-571 x 570 x 1600(H)mm
    ・Weight-22kg
    ・Hook and Holder is separately sold.
    ・Separately sold swivel caster kit has a handle. Very convenient for transportation when installed on the rack.
    ・Assembled by customer
    ・Specification-Body