(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
EA506EX-0 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 3,747.22 |
1 Piece(s) | 6 Day(s) or more |
Part Number |
---|
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
【Product Specifications】
・Material-Steel
・Dim.-440 x 520 x 11 (thickness)mm
・With 48 grooves
・Panel for EA506EX-2 to -5
・Screw hole dia. for wall installation-5mm
・With ground terminal
Part Number |
---|
EA506EX-0 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 3,747.22 |
1 Piece(s) | 6 Day(s) or more |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy