(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Grinding Film, Alta AU-F, FR

Diamond Grinding Film, Alta AU-F, FR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,045₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

· Stable and Precise Grinding is Possible
· Large Polishing Force and Long Service Life
· Supports curved surface polishing
· Mighty Wet Polishing Power
· Can be automated

Part Number
SD1500AU-FR
SD4000AU-FR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

₹ 2,044.67

1 Piece(s) 5 Day(s) or more 1500

₹ 2,044.67

1 Piece(s) 5 Day(s) or more 4000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

Loading...

  1. 1

Basic Information

Sheet Model Film Method of Using Manual Grinding Abrasive Diamond
Width(mm) 100 Length(mm) 100 Use End polishing of molds, ceramics, optical fiber related parts (ferrule polishing), polishing of ultra-hard thermally sprayed materials.
Base Material Polyester film
X
whatsapp-qr whatsapp-icon
Close

Comparison list