(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Sheet Model | Non Woven Fabric (Nylon) | Method of Using | Manual Grinding |
---|---|---|---|
Abrasive | Silicon Carbide | Particle Size(#) | 150 |
Width(mm) | 150 | Length(mm) | 230 |
Use | (1) Cleaning operation for stain removal and rust removal (2) Surface condition before painting operation for steel (3) Surface finishing for aluminum, copper or brass (4) Putty sanding (5) Hairline operation for stainless steel | - | - |
Caution
Loading...
Sheet Model | Non Woven Fabric (Nylon) | Method of Using | Manual Grinding |
---|---|---|---|
Abrasive | Silicon Carbide | Particle Size(#) | 150 |
Width(mm) | 150 | Length(mm) | 230 |
Use | (1) Cleaning operation for stain removal and rust removal (2) Surface condition before painting operation for steel (3) Surface finishing for aluminum, copper or brass (4) Putty sanding (5) Hairline operation for stainless steel | - | - |
Loading...
Sheet Model | Non Woven Fabric (Nylon) | Method of Using | Manual Grinding |
---|---|---|---|
Abrasive | Silicon Carbide | Particle Size(#) | 150 |
Width(mm) | 150 | Length(mm) | 230 |
Use | (1) Cleaning operation for stain removal and rust removal (2) Surface condition before painting operation for steel (3) Surface finishing for aluminum, copper or brass (4) Putty sanding (5) Hairline operation for stainless steel | - | - |
It is flexible and easy to fit to the workpiece. Excellent versatility usable for various applications.
Loading...
Sheet Model | Non Woven Fabric (Nylon) | Method of Using | Manual Grinding |
---|---|---|---|
Abrasive | Silicon Carbide | Particle Size(#) | 150 |
Width(mm) | 150 | Length(mm) | 230 |
Use | (1) Cleaning operation for stain removal and rust removal (2) Surface condition before painting operation for steel (3) Surface finishing for aluminum, copper or brass (4) Putty sanding (5) Hairline operation for stainless steel | - | - |
Caution
Loading...
Loading...
Loading...
Sheet Model | Non Woven Fabric (Nylon) | Method of Using | Manual Grinding |
---|---|---|---|
Abrasive | Silicon Carbide | Particle Size(#) | 150 |
Width(mm) | 150 | Length(mm) | 230 |
Use | (1) Cleaning operation for stain removal and rust removal (2) Surface condition before painting operation for steel (3) Surface finishing for aluminum, copper or brass (4) Putty sanding (5) Hairline operation for stainless steel | - | - |
Sheet Model | Non Woven Fabric (Nylon) | Method of Using | Manual Grinding | Abrasive | Silicon Carbide |
---|---|---|---|---|---|
Particle Size(#) | 150 | Width(mm) | 150 | Length(mm) | 230 |
Use | (1) Cleaning operation for stain removal and rust removal (2) Surface condition before painting operation for steel (3) Surface finishing for aluminum, copper or brass (4) Putty sanding (5) Hairline operation for stainless steel |
Please check the type/dimensions/specifications of the part C7GFS in the Fabric Sheet series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy