(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Type | Digital | Power Supply | One of 100 V, 110 V, 200 V, 220 V |
---|
Loading...
Product Type | Digital | Power Supply | One of 100 V, 110 V, 200 V, 220 V |
---|
Loading...
Product Type | Digital | Power Supply | One of 100 V, 110 V, 200 V, 220 V |
---|
[Features]
· This instrument is a simple low price digital display.
· Compact, lightweight and equipped with DATA HOLD function (SAMPLE HOLD).
· Features PEAK HOLD functionality.
· With external RESET function.
· Features ONE TOUCH AUTO ZERO functionality.
· HIGH and LOW values can be set as desired.
· Analog output.
Loading...
Product Type | Digital | Power Supply | One of 100 V, 110 V, 200 V, 220 V |
---|
Loading...
Loading...
Loading...
Product Type | Digital | Power Supply | One of 100 V, 110 V, 200 V, 220 V |
---|
Product Type | Digital | Power Supply | One of 100 V, 110 V, 200 V, 220 V |
---|
Please check the type/dimensions/specifications of the part MODEL-0218B in the Measuring Instrumentation MODEL-0218B series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy