(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shoes exclusively for roofing work, Yakyakun #02

Shoes exclusively for roofing work, Yakyakun #02

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,738.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YANE02-BK-230
YANE02-BK-235
YANE02-BK-240
YANE02-WH-230
YANE02-WH-235
YANE02-WH-240
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
JAN code Color detail Trusco code Weight (g)

₹ 4,738.24

1 Piece(s) 6 Day(s) or more Black type 23 4982841645229 Black 786-2351 560.000

₹ 4,738.24

1 Piece(s) 6 Day(s) or more Black type 23.5 4982841645236 Black 786-2369 580.000

₹ 4,738.24

1 Piece(s) 11 Day(s) or more Black type 24 4982841645243 Black 786-2377 600.000

₹ 4,738.24

1 Piece(s) 6 Day(s) or more White type 23 4982841644222 White 786-2458 560.000

₹ 4,738.24

1 Piece(s) 6 Day(s) or more White type 23.5 4982841644239 White 786-2466 580.000

₹ 4,738.24

1 Piece(s) 6 Day(s) or more White type 24 4982841644246 White 786-2474 600.000

Basic Specifications

  • Product type
    Work Shoes
  • Toe box
    none
  • Standard
    No standard
  • Shape
    Short shoes
  • Oil resistance
    none
  • Antistatic function
    none
  • Upper cover type
    hook-and-loop style
  • Foot width size
    EEE
  • Material 1
    Upper material: synthetic leather + mesh
  • Materials 2
    Sole material: Rubber

Product Description

[Features]
· Since it has a slip-resistant sole with good flexibility, it is ideal for work on roofs.
· Has heat-resistant felt built in, with a design that is resistant to heat conductivity.
[Applications]
· For public works, construction, and agricultural work.
[Product Specifications]
· Size (cm): 23.0
· Width: EEE
· Color: black
· Flexible
· Non-slip
· Heat resistant
· Breathable
· Color: black
· JAN code: 4982841645229
· Trusco code: 786-2351
· Weight: 560 g
[Material/Finish]
· Upper: synthetic leather + mesh
· Sole: rubber

Part Number
YANE02-BK-230
YANE02-BK-235
YANE02-BK-240
YANE02-WH-230
YANE02-WH-235
YANE02-WH-240
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
JAN code Color detail Trusco code Weight (g)

₹ 4,738.24

1 Piece(s) 6 Day(s) or more Black type 23 4982841645229 Black 786-2351 560.000

₹ 4,738.24

1 Piece(s) 6 Day(s) or more Black type 23.5 4982841645236 Black 786-2369 580.000

₹ 4,738.24

1 Piece(s) 11 Day(s) or more Black type 24 4982841645243 Black 786-2377 600.000

₹ 4,738.24

1 Piece(s) 6 Day(s) or more White type 23 4982841644222 White 786-2458 560.000

₹ 4,738.24

1 Piece(s) 6 Day(s) or more White type 23.5 4982841644239 White 786-2466 580.000

₹ 4,738.24

1 Piece(s) 6 Day(s) or more White type 24 4982841644246 White 786-2474 600.000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1