Loading...

Minimo Clamp Universal Vise

Brand :
MINITOR

Caution

    Product Description

    [Features]
    · A vise grip with single opening.
    · 360 degrees rotation with an inclination of ±45°.

    [Product Specifications]
    · Width of socket (mm): 78
    · Opening of socket (mm): 55
    · Mouth depth (mm): 30
    · Maximum clamp thickness (mm): 50
    · Height (mm): 155
    · JAN code: 4560128907330
    · Mass: 0.85 kg

    Minimo Clamp Universal Vise | MINITOR | MISUMI India