Marugo Spike Magic Tabi, Type 2 Black 26.0 cm

Marugo Spike Magic Tabi, Type 2 Black 26.0 cm

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Spiked tabi utility shoes for work in mountains and forests.
· Uses a blend of cotton and polyester that is resistant to cuts and abrasions.
· The slip resistance of the shoe has been improved with the use of steel spike pins.
· A hook-and-loop fastener type that is easy to put on and take off.
[Applications]
· For agricultural and forestry work.
[Product Specifications]
· Size (cm): 26.0
· Color: black
· Spike pins
· Color: black
· JAN code: 4982841220280
· Trusco code: 786-0587
· Weight: 1140 g
[Materials/Finish]
· Upper: blended yarn
· Sole: rubber

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : SPMTABI2-BK-260
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)