(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single function torque wrench with ring head RSP120N2 × 22

Single function torque wrench with ring head RSP120N2 × 22

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • The torque set is provided free of charge when purchasing new products. To change the torque value, a separate torque wrench tester is required.

Specifications of RSP120N2X22-[24-100/0.1]

Part Number
RSP120N2X22-[24-100/0.1]
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

-

1 Piece(s) 11 Day(s) or more

Product Description

[Features]
· Single-function type with ring wrench.
· Because the torque value cannot be modified from outside without a dedicated tool, there are no concerns that the torque value could be changed while in use.
[Applications]
· For assembly and mass production.
[Product Specifications]
· Torque Precision ±3%
· Load Direction: Right
· JAN code: 4571141277850
· Trusco code: 821-9281
· Mass: 0.8 kg

Specifications of RSP120N2X22-[24-100/0.1]

Part Number
RSP120N2X22-[24-100/0.1]
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

-

1 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon