Loading...

Tohnichi Preset Torque Wrench

Brand :
TOHNICHI MFG

Caution

    Product Description

    [Features]
    · When the set torque is reached, the toggle operates, and a signal sound lets the user know when tightening is complete.
    · The ratchet head has 24 teeth and a 15-degree operating range. It shows excellent performance in space-limited working conditions.
    · The torque value can be changed easily with the built-in adjustment handle.
    [Applications]
    · For assembly and mass production.
    [Product Specifications]
    · Torque Adjustment Range (N·m): 800.0 - 2,800.0
    · Insertion Angle (mm): 38.1 (Through hole)
    · Overall length (mm): 2405
    · Minimum scale (N·m): 20.00
    · Torque Precision ±3%
    · Load Direction: Right
    · JAN code: 4571141276464
    · Trusco code: 821-9270
    · Mass: 23.7 kg

    Tohnichi Preset Torque Wrench | TOHNICHI MFG | MISUMI India