Marugo Honest #301 Navy 28.0 cm

Marugo Honest #301 Navy 28.0 cm

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· A cotton, lightweight work shoe.
[Applications]
· For general work.
[Product Specifications]
· Size (cm): 28.0
· Width: EEE
· Color: navy
· Color: navy
· JAN code: 4982841602321
· Trusco code: 785-9619
· Weight: 680 g
[Materials/Finish]
· Upper: cotton
· Sole: rubber

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : ONST301-N-280
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)