• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Marugo Mandom Safety #737 Black 26.5 cm

Marugo Mandom Safety #737 Black 26.5 cm

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Steel toe caps protect your toes from impacts and crushing.
· Freshness maintained with ventilation in both upper and sole.
· Suitable for long distance driving thanks to heel shape designed for driving.
· Oil-resistant soles can be used with confidence as they are not prone to deteriorate when used on oily floors.
[Applications]
· Ordinary work.
[Product specifications]
· Size (cm): 26.5
· Foot width size: EEEE
· Color: Black
· JSAA: Certified product (A type)
· Breathable
· Shock-absorbent heel
· Oil-resistant sole
· JAN code: 4982841082291
· Trusco code: 785-8949
· Weight: 840 g
[Materials/Finish]
· Steel toe cap
· Upper material: Synthetic leather + mesh
· Sole material: EVA + rubber

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : MNDM737-BK-265
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)