(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
KOSP830-BK-245 |
KOSP830-BK-275 |
KOSP830-WH-275 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN code | Trusco code | Dimensions (cm) | Foot width size | Weight (g) | Material 1 | Materials 2 | Material 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,538.67 |
1 Piece(s) | 6 Day(s) or more | - | - | 785-6423 | - | - | - | - | - | - | ||
₹ 4,538.67 |
1 Piece(s) | 6 Day(s) or more | Black | 4982841895310 | 785-6482 | 27.5 | EEE | 620.000 | Toe box: Resin | Upper material: synthetic leather + mesh | Sole material: EVA + rubber | ||
₹ 4,538.67 |
1 Piece(s) | 6 Day(s) or more | White | 4982841894313 | 785-6563 | 27.5 | EEE | 620.000 | Toe box: Resin | Upper material: synthetic leather + mesh | Sole material: EVA + rubber |
[Features]
· Fits perfectly even when you step on the heel.
· Ideal for work in which you need to put on / take off your shoes often.
· Has a toe box built in to guard the toes.
[Applications]
· For general work.
[Product Specifications]
· Size (cm): 24.5
· Width: EEE
· Color: black
· Breathable
· Shock-absorbing heel
· Color: black
· JAN code: 4982841895259
· Trusco code: 785-6423
· Weight: 500 g
[Materials/Finish]
· Toe guard
· Upper: synthetic leather + mesh
· Sole: rubber
Part Number |
---|
KOSP830-BK-245 |
KOSP830-BK-275 |
KOSP830-WH-275 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN code | Trusco code | Dimensions (cm) | Foot width size | Weight (g) | Material 1 | Materials 2 | Material 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,538.67 |
1 Piece(s) | 6 Day(s) or more | - | - | 785-6423 | - | - | - | - | - | - | ||
₹ 4,538.67 |
1 Piece(s) | 6 Day(s) or more | Black | 4982841895310 | 785-6482 | 27.5 | EEE | 620.000 | Toe box: Resin | Upper material: synthetic leather + mesh | Sole material: EVA + rubber | ||
₹ 4,538.67 |
1 Piece(s) | 6 Day(s) or more | White | 4982841894313 | 785-6563 | 27.5 | EEE | 620.000 | Toe box: Resin | Upper material: synthetic leather + mesh | Sole material: EVA + rubber |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy