Nagano, Glycerin Pressure Gauge

Brand :
NAGANOKEIKI
Caution
- Note : Calibration Certificate can not be provided.
Product Description
[Features]
・ It has excellent corrosion resistance and environmental resistance due to the stainless steel wetted parts and case material.
・ This is a pressure gauge dedicated for vibration, which suppresses the vibration of the movable parts by immersing the internal mechanism in the filling liquid and prevents the internal link mechanism from being worn out, thus facilitating maintenance.
[Product Specifications]
・ Pressure range (MPa): 0.0 to 50.00
・ Minimum graduation (MPa): 2.000
・ Case shape: A
・ Accuracy: ±1.5% FS
・ Connector size: G1/4B
・ Size (mm): 60
・ Trusco Code: 838-3566
・ Weight: 300 g
[Material/Finish]
・ Bourdon tube: Stainless steel (SUS316)
・ Stud: Stainless steel (SUS316)