Loading...

Minimo Rubber Grindstone for Polishing, WA Hard #220, ⌀13

Brand :
MINITOR

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Rubber grindstone suitable for polishing work.
· Due to the excellent self-sharpening effect, clogging does not occur even with its fine grain size.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, general steel, stainless steel, aluminum, copper
[Product Specification]
· Grain size (#): 220 WA hard
· Outer diameter (mm): 13
· Width (mm): 20
· Shank diameter (mm): 3.0
· Maximum operational rotation speed (rpm): 20,000
· Grain size: WA hard #220
· Overall length (mm): 50.0
· Tip diameter: ⌀13
· Single item unit qty.: 1 bag