Loading...

Minimo Green Grindstone, GC#80, ⌀19

Brand :
MINITOR

Caution

    Product Description

    [Features]
    · Rubber grindstone suitable for polishing work.
    · Due to the excellent self-sharpening effect, clogging does not occur even with its fine grain size.
    [Application]
    · Applicable materials: ceramics, glass, tool steel, alloy steel, general steel, stainless steel, aluminum, copper
    [Product Specification]
    · Grain size (#): 1,000 WA hard
    · Outer diameter (mm): 5
    · Width (mm): 15
    · Shank diameter (mm): 2.34
    · Maximum operational rotation speed (rpm): 25,000
    · Grain size: WA hard #1,000
    · Overall length (mm): 47.0
    · Tip diameter: ⌀5
    · Single item unit qty.: 1 bag