(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Teclock, Cylinder Gauge

Teclock, Cylinder Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      62,536₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The tip of the probe uses a cemented carbide ball with excellent abrasion resistance.
・ The integrated direction board with a unique shape has achieved high stability of pointing.
[Applications]
・ Measurement of inner diameter from ø160 to ø250 mm.
・ It is a short type.
[Product Specifications]
・ Measurement range (mm): 160 to 250
・ Length under the grip (mm): 150
・ Number of spare rods (pieces): 5 included
・ Spare washer (sheets): 5 included
・ Extension (mm): 50 included
・ JAN code: 4560120870328
・ Trusco Code: 816-7806
・ Weight: 860 g

Part Number
CC-250S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 62,536.35

1 Piece(s) 26 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CC-250S in the Teclock, Cylinder Gauge series.

X
whatsapp-qr whatsapp-icon