(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Minimo Long Shaft Carbide Cutter, Cross Cut, ⌀3

Minimo Long Shaft Carbide Cutter, Cross Cut, ⌀3
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • When in operation, please make sure to wear protective equipment such as helmets, safety glasses, etc. Due to the exceptionally long shank, its maximum operational rotation speed can not be suggested. Lower the operational rotation speed to use. Make sure to give test operation before use to find the safe rotation speed, then start actual cutting work.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Excels in cutting property, abrasion-resistance, and durability.
· Optimal for cutting deep holes and deep slits.
[Application]
· Applicable materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper
[Product specification]
· Shape: cross cut
· Shank diameter (mm): 3.0
· Maximum operational rotation speed (rpm): 20,000
· Outer diameter (mm): 3
· Overall length (mm): 90.0
· Width (mm): 15
· Tip diameter: ⌀3
· JAN Code: 4571130857049

Minimo Long Shaft Carbide Cutter, Cross Cut, ⌀3
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • When in operation, please make sure to wear protective equipment such as helmets, safety glasses, etc. Due to the exceptionally long shank, its maximum operational rotation speed can not be suggested. Lower the operational rotation speed to use. Make sure to give test operation before use to find the safe rotation speed, then start actual cutting work.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
BC6012
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,767.40

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language