Loading...

Ultra High Molecular Polyethylene Tape, AUE112B

Brand :
CHUKOH

Caution

  • Cutting requires cutter

Product Description

[Features]
· Features outstanding wear resistance.
· It possesses slipperiness second only to fluororesin.
· 40 m roll long product.
· Product with release paper.
[Applications]
· Improves sliding for hoppers, etc., which contact hard objects.
· Conveyor guide lining.
[Product Specifications]
· Color: white
· Width (mm): 19
· Length (m): 40
· Thickness (mm): 0.18
· Adhesive strength: 4 N/10 mm
· Tensile Strength: 84 N/10 mm
· Maximum operating temperature: 80°C
· JAN code: 4582221602349
· Trusco code: 794-3962
· Mass: 228 g
[Material / Finish]
· Base: Ultra-High Molecular Weight Polyethylene
· Adhesive Compound: Acrylic Type