(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
ASF119T-35X25 |
ASF119T-35X50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
₹ 5,851.27 |
1 Piece(s) | 6 Day(s) or more | 25 | 4582221601922 | 794-3946 | 85 | ||
₹ 11,172.31 |
1 Piece(s) | 6 Day(s) or more | 50 | 4582221601939 | 788-7582 | 170 |
Part Number |
---|
[Features]
· A pressure-sensitive adhesive tape made of fluoropolymer film substrate with surface unevenness treatment.
· Features outstanding heat resistance and chemical resistance.
[Applications]
· For application to areas particularly requiring smooth sliding movement such as hoppers, and protection of cargo from scratches.
· Prevents the adherence of sticky objects such as unvulcanized rubber.
[Product Specifications]
· Color: white
· Width (mm): 25
· Length (m): 10
· Thickness (mm): 0.35
· Embossed Type
· Adhesive strength: 3 N/10 mm
· Maximum operating temperature: 200°C
· JAN code: 4582221601922
· Trusco code: 794-3946
· Mass: 85 g
[Material / Finish]
· Base: Embossed Fluororesin (PTFE)
· Adhesive: Silicone-based
Part Number |
---|
ASF119T-35X25 |
ASF119T-35X50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
₹ 5,851.27 |
1 Piece(s) | 6 Day(s) or more | 25 | 4582221601922 | 794-3946 | 85 | ||
₹ 11,172.31 |
1 Piece(s) | 6 Day(s) or more | 50 | 4582221601939 | 788-7582 | 170 |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy