(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Proharx #910 White

Safety Proharx #910 White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 6,724.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
APROH910-WH-230
APROH910-WH-240
APROH910-WH-245
APROH910-WH-250
APROH910-WH-255
APROH910-WH-260
APROH910-WH-265
APROH910-WH-270
APROH910-WH-280
APROH910-WH-290
Part Number Price Minimum Order Qty. Volume Discount Days to Ship JAN code Trusco code Dimensions (cm) Weight (g) Shoe length (cm)

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463229 785-5010 23.0 1920.000 37.0

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463243 785-5028 24.0 1940.000 38.0

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463250 785-5036 24.5 1980.000 38.0

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463267 785-5044 25.0 2000.000 38.5

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463274 785-5052 25.5 2040.000 39.0

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463281 785-5061 26.0 2060.000 39.0

₹ 6,724.56

1 Piece(s) 9 Day(s) or more 4982841463298 785-5079 26.5 2080 39.5

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463304 785-5087 27.0 2120.000 39.5

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463328 785-5095 28.0 2140.000 40.5

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463342 785-5109 29.0 2180.000 40.5
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship JAN code Trusco code Dimensions (cm) Weight (g) Shoe length (cm)

Basic Specifications

  • Color
    White
  • Foot width size
    EEE
  • Material 1
    Upper material: PVC
  • Materials 2
    Toe box: steel
  • Material 3
    Sole materials: PVC

Product Description

[Features]
· Made of specially formulated PVC that delivers excellent oil resistance.
· Features an oil-resistant sole with excellent non-slip properties.
· Steel reinforcement in the toe protects toes from pressure and impacts.
· Antibacterial finish that suppresses the growth of bacteria.
[Applications]
· Civil engineering, and food related work.
[Product Specifications]
·Dimensions (cm): 23.0
·Foot breadth size: EEE
·Shoe length (cm): 37.0
·Color: white
·Oil-resistant sole
·Non-slip
·JAN code: 4982841463229
·Trusco code: 785-5010
·Weight: 1,920 g
·[Materials/Finish]
·Steel-reinforced toe
·Upper materials: PVC
·Sole materials: PVC

Part Number
APROH910-WH-230
APROH910-WH-240
APROH910-WH-245
APROH910-WH-250
APROH910-WH-255
APROH910-WH-260
APROH910-WH-265
APROH910-WH-270
APROH910-WH-280
APROH910-WH-290
Part Number Price Minimum Order Qty. Volume Discount Days to Ship JAN code Trusco code Dimensions (cm) Weight (g) Shoe length (cm)

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463229 785-5010 23.0 1920.000 37.0

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463243 785-5028 24.0 1940.000 38.0

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463250 785-5036 24.5 1980.000 38.0

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463267 785-5044 25.0 2000.000 38.5

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463274 785-5052 25.5 2040.000 39.0

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463281 785-5061 26.0 2060.000 39.0

₹ 6,724.56

1 Piece(s) 9 Day(s) or more 4982841463298 785-5079 26.5 2080 39.5

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463304 785-5087 27.0 2120.000 39.5

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463328 785-5095 28.0 2140.000 40.5

₹ 6,724.56

1 Piece(s) 6 Day(s) or more 4982841463342 785-5109 29.0 2180.000 40.5
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship JAN code Trusco code Dimensions (cm) Weight (g) Shoe length (cm)

Loading...

Safety Proharx #910 White

Safety Proharx #910 White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 6,724.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language